IESNA:LM-63-2002
[TEST]P1390437
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15976.2
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
59.0 78.6 83.5 88.5 93.4 103.2 113.0 122.9 132.7 147.4 167.1 196.6 250.6 309.6 314.5 309.6 314.5 348.9 481.6 791.2 1076.2 1248.2 1267.9 1208.9 
1184.3 860.0 697.8 599.5 545.5 491.4 437.4 368.6 235.9 108.1 44.2 4.9 0.0 0.0 
59.0 78.6 83.5 93.4 98.3 113.0 122.9 142.5 157.3 186.7 255.5 388.2 584.8 697.8 781.4 894.4 1076.2 1469.4 2408.0 3985.4 5813.5 6231.3 
5597.3 4698.0 4447.4 3572.7 2604.5 1847.8 1272.8 904.2 643.8 486.5 231.0 122.9 44.2 4.9 0.0 0.0 
59.0 78.6 83.5 93.4 108.1 122.9 142.5 186.7 285.0 624.1 1184.3 1882.2 2511.2 3209.0 3897.0 4639.0 5533.4 7351.7 11548.5 16580.6 
19376.8 19789.6 19032.9 18271.1 18020.5 17430.8 16325.1 13971.2 9813.7 5558.0 2678.3 1027.1 319.4 162.2 54.1 4.9 0.0 0.0 
59.0 73.7 78.6 93.4 113.0 132.7 172.0 260.5 638.9 1774.0 3120.5 4427.7 5813.5 6811.1 7911.9 8968.5 10958.8 15460.2 21254.1 
26576.2 28310.9 28817.1 28940.0 29569.0 29770.5 29962.1 27573.8 21775.0 16452.9 11435.4 7794.0 2265.5 633.9 181.8 39.3 4.9 0.0 
0.0 
59.0 68.8 78.6 93.4 113.0 137.6 186.7 363.7 1105.7 2874.8 4992.9 6678.5 8015.1 9322.3 10919.4 12688.6 15892.7 22433.5 31574.0 
36208.1 37756.1 38060.8 39294.3 40616.2 40699.7 39254.9 34173.6 27490.3 21273.7 17317.8 11356.8 3518.6 1159.8 245.7 49.1 4.9 0.0 
0.0 
59.0 63.9 73.7 88.5 113.0 137.6 201.5 393.1 1439.9 3641.5 5980.6 7513.9 8840.7 10462.4 12261.0 14477.4 18536.5 26207.6 35731.4 
40291.9 42262.5 43363.3 45397.7 46395.3 46277.4 43903.8 37765.9 30075.1 25273.9 20620.1 12541.1 4919.2 1567.6 240.8 49.1 0.0 
0.0 0.0 
59.0 59.0 68.8 83.5 108.1 132.7 181.8 363.7 1243.3 3105.8 5071.5 6712.9 7926.7 9106.1 10639.3 12472.3 15519.2 21814.3 30773.0 
35633.2 36925.6 37205.7 38213.1 39235.3 39343.4 37638.2 32615.8 26492.7 20924.8 16841.1 11170.1 3661.1 1582.4 329.3 44.2 0.0 0.0 
0.0 
59.0 59.0 68.8 83.5 103.2 127.8 162.2 265.4 737.1 1813.4 3258.1 4609.6 5847.9 6727.6 7622.0 8639.2 10256.0 14541.2 21003.5 
26099.5 27770.4 28119.3 28247.0 28718.8 28940.0 28964.5 26315.8 21195.1 15853.3 11533.7 7808.7 2511.2 963.2 240.8 34.4 0.0 0.0 
0.0 
59.0 59.0 68.8 78.6 93.4 113.0 132.7 172.0 280.1 692.9 1297.4 2009.9 2653.7 3233.6 3892.1 4594.8 5390.9 7258.3 11253.6 16767.4 
19440.7 19770.0 18865.8 18035.3 17774.8 16924.6 15642.0 12737.7 9189.6 5538.3 2835.5 1149.9 383.3 181.8 54.1 0.0 0.0 0.0 
59.0 54.1 63.9 73.7 83.5 93.4 113.0 122.9 142.5 181.8 265.4 427.5 604.5 702.7 796.1 943.5 1159.8 1503.8 2304.8 4182.0 6137.9 6516.3 
5636.6 4619.4 4427.7 3351.5 2432.5 1616.8 1086.0 825.6 668.3 530.7 285.0 132.7 39.3 0.0 0.0 0.0 
59.0 54.1 59.0 68.8 78.6 88.5 98.3 108.1 117.9 132.7 152.3 186.7 250.6 309.6 309.6 304.7 319.4 348.9 437.4 791.2 1238.4 1346.5 1213.8 1061.5 
1027.1 771.5 629.0 555.3 516.0 496.3 461.9 412.8 299.8 117.9 34.4 0.0 0.0 0.0 
59.0 54.1 59.0 63.9 73.7 83.5 88.5 98.3 98.3 108.1 117.9 132.7 142.5 172.0 181.8 176.9 157.3 152.3 157.3 162.2 167.1 186.7 216.2 240.8 240.8 280.1 
309.6 329.3 344.0 339.1 334.2 294.9 250.6 142.5 34.4 0.0 0.0 0.0 
59.0 49.1 54.1 59.0 63.9 68.8 73.7 73.7 73.7 78.6 78.6 83.5 88.5 88.5 88.5 93.4 93.4 98.3 93.4 88.5 88.5 88.5 88.5 88.5 93.4 108.1 
122.9 127.8 132.7 142.5 167.1 191.7 186.7 147.4 54.1 0.0 0.0 0.0 
59.0 49.1 49.1 54.1 54.1 54.1 59.0 59.0 59.0 59.0 59.0 63.9 59.0 59.0 59.0 59.0 59.0 59.0 63.9 63.9 68.8 68.8 68.8 73.7 73.7 83.5 
98.3 108.1 113.0 113.0 103.2 88.5 83.5 68.8 39.3 0.0 0.0 0.0 
59.0 44.2 44.2 44.2 44.2 49.1 44.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 39.3 39.3 39.3 39.3 39.3 34.4 39.3 44.2 54.1 59.0 59.0 63.9 59.0 49.1 44.2 34.4 29.5 24.6 14.7 4.9 0.0 
0.0 0.0 0.0 
59.0 44.2 39.3 39.3 39.3 39.3 39.3 34.4 34.4 34.4 29.5 29.5 24.6 24.6 19.7 19.7 14.7 19.7 24.6 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 34.4 34.4 34.4 29.5 29.5 24.6 19.7 14.7 9.8 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 34.4 29.5 29.5 29.5 24.6 24.6 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 29.5 24.6 24.6 19.7 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 19.7 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 34.4 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 44.2 39.3 34.4 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 59.0 54.1 49.1 44.2 39.3 34.4 29.5 19.7 14.7 9.8 9.8 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
59.0 68.8 63.9 59.0 54.1 49.1 49.1 44.2 34.4 29.5 19.7 19.7 14.7 14.7 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 0.0 
0.0 0.0 
59.0 73.7 68.8 63.9 59.0 59.0 54.1 49.1 44.2 34.4 29.5 24.6 19.7 19.7 14.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 9.8 9.8 
4.9 4.9 0.0 
59.0 78.6 73.7 68.8 68.8 63.9 63.9 63.9 54.1 49.1 39.3 34.4 34.4 29.5 24.6 24.6 19.7 19.7 19.7 19.7 19.7 14.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 9.8 14.7 14.7 14.7 
14.7 14.7 14.7 0.0 
59.0 78.6 73.7 73.7 73.7 68.8 68.8 68.8 63.9 59.0 54.1 44.2 39.3 39.3 34.4 34.4 29.5 29.5 29.5 29.5 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 
14.7 14.7 14.7 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 68.8 68.8 68.8 59.0 54.1 49.1 49.1 44.2 44.2 39.3 39.3 39.3 39.3 34.4 34.4 29.5 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 
14.7 14.7 14.7 14.7 0.0 
59.0 73.7 68.8 68.8 63.9 63.9 63.9 59.0 59.0 59.0 54.1 54.1 54.1 49.1 49.1 49.1 49.1 49.1 54.1 59.0 54.1 44.2 39.3 34.4 34.4 29.5 29.5 24.6 24.6 
29.5 24.6 19.7 14.7 14.7 9.8 9.8 9.8 0.0 
59.0 68.8 68.8 63.9 63.9 63.9 63.9 63.9 59.0 59.0 59.0 59.0 59.0 59.0 59.0 63.9 63.9 63.9 63.9 63.9 63.9 68.8 78.6 88.5 93.4 93.4 
83.5 73.7 68.8 59.0 54.1 49.1 44.2 29.5 19.7 9.8 4.9 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 73.7 68.8 68.8 68.8 73.7 73.7 73.7 73.7 73.7 78.6 78.6 83.5 83.5 88.5 88.5 93.4 93.4 98.3 98.3 108.1 
122.9 132.7 132.7 127.8 122.9 113.0 108.1 93.4 59.0 9.8 4.9 0.0 
59.0 73.7 78.6 78.6 78.6 83.5 83.5 88.5 88.5 88.5 93.4 98.3 98.3 98.3 103.2 108.1 113.0 117.9 113.0 108.1 103.2 108.1 108.1 113.0 117.9 137.6 
152.3 157.3 167.1 176.9 201.5 226.1 216.2 176.9 63.9 9.8 0.0 0.0 
59.0 78.6 83.5 83.5 88.5 98.3 103.2 108.1 113.0 122.9 132.7 142.5 157.3 181.8 196.6 186.7 176.9 172.0 172.0 181.8 186.7 206.4 260.5 275.2 280.1 309.6 
329.3 339.1 344.0 329.3 314.5 285.0 235.9 127.8 49.1 4.9 0.0 0.0 
59.0 78.6 83.5 88.5 93.4 103.2 113.0 122.9 132.7 147.4 167.1 196.6 250.6 309.6 314.5 309.6 314.5 348.9 481.6 791.2 1076.2 1248.2 1267.9 1208.9 
1184.3 860.0 697.8 599.5 545.5 491.4 437.4 368.6 235.9 108.1 44.2 4.9 0.0 0.0 
